Floor Heating Controls, Danfoss Icon, Room Thermostat, 24.0 V, Number of channels: 0, On-wall
088U1055
This product has been discontinued.
Danfoss Icon RT, 24V Display On-wall, Wired 24V
Danfoss Icon RT, 24V Display On-wall, Wired 24V
Gross weight | 0.158 Kg |
Net weight | 0.158 Kg |
Volume | 0.909 Liter |
EAN | 5702425147654 |
Gross weight | 0.158 Kg |
Net weight | 0.158 Kg |
Volume | 0.909 Liter |
EAN | 5702425147654 |
Actuator on radiator | yes |
Adaptive learning | yes |
App control enabled | yes |
Away input | yes |
Capacitive touch | yes |
China RoHS compliance | Out of scope |
Cooling input | yes |
Description | Danfoss Icon RT, 24V Display On-wall |
Dual mode | yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | NO |
Floor sensor enabled | yes |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | NO |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP 21 |
NC/NO | yes |
Noiseless switching | yes |
Number of channels | 0 |
Product Group | Floor Heating Controls |
PWM | yes |
REACH Candidate List substances 0.1 | No |
Scheduling | yes |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | yes |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | NO |
Type | Danfoss Icon |
Valve excercise | yes |
Actuator on radiator | yes |
Adaptive learning | yes |
App control enabled | yes |
Away input | yes |
Capacitive touch | yes |
China RoHS compliance | Out of scope |
Cooling input | yes |
Description | Danfoss Icon RT, 24V Display On-wall |
Dual mode | yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | NO |
Floor sensor enabled | yes |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | NO |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP 21 |
NC/NO | yes |
Noiseless switching | yes |
Number of channels | 0 |
Product Group | Floor Heating Controls |
PWM | yes |
REACH Candidate List substances 0.1 | No |
Scheduling | yes |
Supply voltage [V] | 24 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | yes |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermal feedback | NO |
Type | Danfoss Icon |
Valve excercise | yes |