Flush Mounted, FH Cabinets, Zink-plated steel, 995.00 mm
Flush Mounted, FH Cabinets, Zink-plated steel, 995.00 mm

088X0903

FH-FCD, In-wall cabinet

Product details

Gross weight 12.59 kg
Net weight 12.59 kg
EAN 5702425130038

 

Adjustable height range [mm] [Max] 750 mm
Adjustable height range [mm] [Min] 650 mm
Depth range [mm] [Max] 170 mm
Depth range [mm] [Min] 110 mm
Description FH-FCD, In-wall cabinet
Height [mm] 750 mm
material Zink-plated steel
Product Group FH Cabinets
Type Flush Mounted
Width [mm] 995 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality