Flush Mounted, FH Cabinets, Zink-plated steel, 795.00 mm
Flush Mounted, FH Cabinets, Zink-plated steel, 795.00 mm

088X0902

FH-FCC, In-wall cabinet

Product details

Gross weight 10.7 kg
Net weight 10.66 kg
EAN 5702425130045

 

Adjustable height range [mm] [Max] 750 mm
Adjustable height range [mm] [Min] 650 mm
Depth range [mm] [Max] 170 mm
Depth range [mm] [Min] 110 mm
Description FH-FCC, In-wall cabinet
material Zink-plated steel
Product Group FH Cabinets
Type Flush Mounted
Width [mm] 795 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality