Product details

Gross weight 0.65 kg
Net weight 0.65 kg
EAN 5702420109206

 

Description Rail clip 30mm 500pcs
material Polyethylen
Pipe diameter [mm] 20 mm
Product Group Wet System BasicRail
Type Rails & Clips

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality