OP-LPHE108NTW07Q
114X7142
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 230/3/60
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 230/3/60
Gross weight | 153 Kg |
Net weight | 117 Kg |
Volume | 652.62 Liter |
EAN | 5702428561570 |
Gross weight | 153 Kg |
Net weight | 117 Kg |
Volume | 652.62 Liter |
EAN | 5702428561570 |
Air flow @ 60Hz [m³/h] | 3405 m³/h |
Applications | LBP |
Compressor model | NTZ108 |
Compressor power supply [V] | 230/3/60 |
Condenser Coil Internal Volume | 1.69 mm³ |
Condenser type | G7 |
Description | OP-LPHE108NTW07Q |
Electrical code | Q |
Family | Optyma™ High Ambient 52 Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | H3 |
Fan current @ 60Hz [A] | 1.3 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 60Hz [W] | 290 W |
Fan power output @ 60Hz [W] | 230 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Low value of voltage range at 60Hz [V] | 200 V |
Model number | OP-LPHE108NTW07Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Package unit |
Receiver volume [L] | 6.2 L |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Sound power @ 60Hz [db(A)] | 78 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 47 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 966 mm |
Type | Optyma™ High Ambient 52 Pack W07 |
Version | W07 |
Voltage 60Hz [V] | 207 V |
Voltage 60Hz [V] [Max] | 253 V |
Width [mm] | 1408 mm |
Air flow @ 60Hz [m³/h] | 3405 m³/h |
Applications | LBP |
Compressor model | NTZ108 |
Compressor power supply [V] | 230/3/60 |
Condenser Coil Internal Volume | 1.69 mm³ |
Condenser type | G7 |
Description | OP-LPHE108NTW07Q |
Electrical code | Q |
Family | Optyma™ High Ambient 52 Pack |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | H3 |
Fan current @ 60Hz [A] | 1.3 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 60Hz [W] | 290 W |
Fan power output @ 60Hz [W] | 230 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 207 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Low value of voltage range at 60Hz [V] | 200 V |
Model number | OP-LPHE108NTW07Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Package unit |
Receiver volume [L] | 6.2 L |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Sound power @ 60Hz [db(A)] | 78 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 47 dBA |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 966 mm |
Type | Optyma™ High Ambient 52 Pack W07 |
Version | W07 |
Voltage 60Hz [V] | 207 V |
Voltage 60Hz [V] [Max] | 253 V |
Width [mm] | 1408 mm |