Electrical component, Relay

117U4061

Relay assembly HST

Product details

Gross weight 0.05 Kg
Net weight 0.05 Kg
Volume 0.18 Liter
EAN 5702428586054

 

Brand technique Reciprocating accessories
China RoHS compliance Out of scope
Description Relay assembly HST
Dropout [A] [Min] 9.9 A
EU RoHS compliance Out of scope
Family Electrical component
In scope of WEEE and contain batteries No
Motor protector HST
Pickup [A] [Max] 12.8 A
Product Group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances 0.1 No
Type Relay
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality