Reciprocating compressor, BD35F
101Z0200
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 12-24/DC 110-220/1/60
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 12-24/DC 110-220/1/60
Gross weight | 4.257 Kg |
Net weight | 4.257 Kg |
Volume | 5.186 Liter |
EAN | 5702428840118 |
Gross weight | 4.257 Kg |
Net weight | 4.257 Kg |
Volume | 5.186 Liter |
EAN | 5702428840118 |
Applications |
HBP LBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 12-24/DC 110-220/1/60 |
Configuration code | Single |
Description | BD35F |
Discharge connection angle [°] | 21 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5 mm |
Discharge connection height [mm] | 38 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | BD |
Free gas volume [cm3] | 870 cm³ |
Frequency [Hz] | DC-12V |
Height from baseplate [mm] | 91 mm |
High value of voltage range at DC [V] | 31 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 178 mm |
Liquid injection | No |
Low value of voltage range DC [V] | 9 V |
Main winding resistance for single-phase compressors [Ohm] | 2.2 |
Model number | BD35F |
Motor type | DC/PM |
No. of phases (compressor) | 0 |
Oil quantity [cm3] | 150 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 150 |
Process connection angle [°] | 45 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 81 mm |
Process connection material | Cu-plated steel |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor BD |
REACH Candidate List substances 0.1 | No |
Refrigerant charge [kg] [Max] | 0.3 kg |
Refrigerants | R134a |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection height [mm] | 81 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 2 cm³ |
Technology | Reciprocating |
Total height [mm] | 96 mm |
Type | BD35 |
Voltage DC [V] [Max] | 24 V |
Voltage DC [V] [Min] | 12 V |
Width [mm] | 100 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
HBP LBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 12-24/DC 110-220/1/60 |
Configuration code | Single |
Description | BD35F |
Discharge connection angle [°] | 21 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5 mm |
Discharge connection height [mm] | 38 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | BD |
Free gas volume [cm3] | 870 cm³ |
Frequency [Hz] | DC-12V |
Height from baseplate [mm] | 91 mm |
High value of voltage range at DC [V] | 31 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 178 mm |
Liquid injection | No |
Low value of voltage range DC [V] | 9 V |
Main winding resistance for single-phase compressors [Ohm] | 2.2 |
Model number | BD35F |
Motor type | DC/PM |
No. of phases (compressor) | 0 |
Oil quantity [cm3] | 150 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 150 |
Process connection angle [°] | 45 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 81 mm |
Process connection material | Cu-plated steel |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor BD |
REACH Candidate List substances 0.1 | No |
Refrigerant charge [kg] [Max] | 0.3 kg |
Refrigerants | R134a |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection height [mm] | 81 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 2 cm³ |
Technology | Reciprocating |
Total height [mm] | 96 mm |
Type | BD35 |
Voltage DC [V] [Max] | 24 V |
Voltage DC [V] [Min] | 12 V |
Width [mm] | 100 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |