Shows 67 product(s)
BOCK, HGZ7/2110-4 R22, Two-stage compressor
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 14414
BOCK, HGZ7/2110-4 R22, Two-stage compressor
Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 14414
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415
BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, 14415
BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor
Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14416