Scroll compressor, DSG380A4ABB
120H1824
Refrigerants: R1234ze(E); R515B, Segment usage: Air Conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Refrigerants: R1234ze(E); R515B, Segment usage: Air Conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Gross weight | 178 Kilogram |
Net weight | 162.66 Kilogram |
EAN | 5702424645168 |
Gross weight | 178 Kilogram |
Net weight | 162.66 Kilogram |
EAN | 5702424645168 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | DSG380-4 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 707 mm |
Discharge connection pipe size [in] | 2 1/8 in |
Discharge connection size [in] | 2 1/8 in |
Drawing number | 8556343 |
Economizer | No |
EU RoHS compliance | Out of scope |
Family | DSG |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 6.2 L |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Liquid injection | No |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 33.9 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 331 A |
Max pressure (PS) - high side | 23 bar |
Max pressure (PS) - low side | 15.2 bar |
Maximum Operating Current [MOC] | 65 A |
Model number | DSG380A4ABB |
Motor protection | Electronic protection module, 115/230 V |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.1 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | Scroll compressor DSG |
Refrigerant charge [kg] [Max] | 17 kg |
Refrigerants |
R1234ze(E) R515B |
Reverse rotation protection | Electronic module |
RLA | 53 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air Conditioning |
Suction connection height [mm] | 181 mm |
Suction connection material | - |
Suction connection pipe size [in] | 2 5/8 in |
Suction connection size [in] | 2 5/8 in |
Swept volume [cm3] | 1027 cm³ |
Technology | Scroll |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 776 mm |
Type | DSG380 |
UK RoHS compliance | Out of scope |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.45 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | DSG380-4 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 707 mm |
Discharge connection pipe size [in] | 2 1/8 in |
Discharge connection size [in] | 2 1/8 in |
Drawing number | 8556343 |
Economizer | No |
EU RoHS compliance | Out of scope |
Family | DSG |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 6.2 L |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 457 V |
High value of voltage range at 60Hz [V] | 506 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Liquid injection | No |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 33.9 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 331 A |
Max pressure (PS) - high side | 23 bar |
Max pressure (PS) - low side | 15.2 bar |
Maximum Operating Current [MOC] | 65 A |
Model number | DSG380A4ABB |
Motor protection | Electronic protection module, 115/230 V |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.1 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | Scroll compressor DSG |
Refrigerant charge [kg] [Max] | 17 kg |
Refrigerants |
R1234ze(E) R515B |
Reverse rotation protection | Electronic module |
RLA | 53 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air Conditioning |
Suction connection height [mm] | 181 mm |
Suction connection material | - |
Suction connection pipe size [in] | 2 5/8 in |
Suction connection size [in] | 2 5/8 in |
Swept volume [cm3] | 1027 cm³ |
Technology | Scroll |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 776 mm |
Type | DSG380 |
UK RoHS compliance | Out of scope |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.45 Ohm |