Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250.0 - 1500.0, Heating and cooling, battery D-cell, M-bus module

187F9008

Energy calculator

Product details

Gross weight 0.892 Kilogram
Net weight 0.892 Kilogram
Volume 3.59 Liter
EAN 5702428985710

 

1 Primary battery SUM weight Kg 0.05
1 Primary battery weight Kg 0.05
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating and cooling
Approval authority MID
Battery lifetime [Years] 12 yr
Battery qty 1
Battery type or Name D Lithium
China RoHS compliance Out of scope
Description Energy calculator
Diameter [mm] [Max] 350 mm
Diameter [mm] [Min] 200 mm
Display type LCD
EEE category 5 small equipment (any external dimension 50 cm)
Energy unit MWh
EU RoHS compliance Out of scope
For flow meter SONO3500 CT
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installation Return
Integrated communication 2 pulse input
Interface module slot 1 M-bus module
IP protection class IP65
Label product Yes
Log storage duration [Month] 36 mo
Media temperature [°C] [Max] 160 °C
Media temperature [°C] [Min] 0 °C
Product group Energy meters
Pulse value volume [l/pulse] 10 l/pulse
qp [m³/h] [Max] 1500 m³/h
qp [m³/h] [Min] 250 m³/h
REACH Candidate List substances No
Supply voltage [V] DC 4 V
Supply voltage type battery D-cell
Temperature sensor diameter [mm] 5.2 mm
Temperature sensor length [mm] 5 mm
Temperature sensors type Pt 500
Type Infocal 9
UK RoHS compliance Out of scope
Weight per battery 50 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality