Energy meters, SONO 3500CT, 600 mm, qp [m³/h]: 4300.0, Heating and cooling, mains unit, 2 pulse output

187F3539

Flow meter for utility applications

Product details

Gross weight 320 Kilogram
Net weight 304.5 Kilogram
Volume 1178.835 Liter
EAN 5702428979986

 

1 Primary battery SUM weight Kg 0.05
1 Primary battery weight Kg 0.05
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval authority MID
Battery lifetime [Years] 6 yr
Battery qty 1
Battery type or Name D Lithium
China RoHS compliance Out of scope
Connection types Flange / Compact version
Description Flow meter for utility applications
Diameter [mm] 600 mm
Display type LCD
Dynamic range 1:100
EEE category 4 large equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
Flow measuring principle Ultrasonic
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Integrated communication 2 pulse output
Label product Yes
Media Heating system according to VDI 2035
Pressure nominal [bar] 16 bar
Product group Energy meters
Protection Class of the Coating IP67
Pulse value volume [l/pulse] 100 l/pulse
qp [m³/h] 4300 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bfa38ad6-dd6c-4807-a7ae-a69a7dd46c52
SCIP dossier product name SONO 3500 CT
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 115 V
Supply voltage type mains unit
Type SONO 3500CT
UK RoHS compliance Out of scope
Weight per battery 50 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality