Pump connection

180Z0059

Pump connector, Operating pressure [barg] [Max]: 1, Length [mm]: 6, 60.3 mm

Product details

Gross weight 0.4 Kilogram
Net weight 0.354 Kilogram
Volume 0.653 Liter
EAN 5715162677667

 

Body material Duplex
CE evaluated Out of scope
Contain batteries No
Description Pump connector
Inside thread M42
Length [in] 2.83 in
Length [mm] 60 mm
Operating pressure [barg] [Max] 10 barg
Operating pressure [psig] [Max] 145 psig
Outside thread 2.0 in
Product description Hoses and connectors
Product group Accessories
REACH Candidate List substances No
To be used for APP 11-13
Type Pump connection
Type designation Pump connection
UL evaluated Out of scope
Victaulic [in] 2 in
Victaulic [mm] 60.3 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality