Check valves, VCH 150

180H0117

Flow [l/min]: 150, Operating pressure [barg] [Max]: 16

Product details

Gross weight 0.888 Kilogram
Net weight 0.842 Kilogram
Volume 0.569 Liter
EAN 5715162673379

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VCH150, G3/4 Fire
Flow [l/min] 150 l/min
Flow [l/min] [Max] 150 l/min
Inlet connection size [in] 3/4 in
Operating pressure [barg] [Max] 160 barg
Outlet connection size [in] 3/4 in
Product description Check valves
Product group Valve
REACH Candidate List substances No
Type VCH
Type designation VCH 150
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality