MCC201A43KT3E20B

175U6046

Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages to
become sinusoidal.

Key-features:
Up to 1000 meter unscreened motor cable
Reduction of acoustical switching noise from motor
Elimination of motor bearing currents
Elimination of motor insulation stress
Extends motor service lifetime.

Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 46.0A, 5-150 Hz and 42.8A, <5 Hz
@500V: 43.5A, 5-150 Hz and 33.5A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

Product details

Gross weight 43.4 kg
Net weight 43.4 kg
Volume 0.096 l
EAN 5714853197040

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality