MCC201A12KT3E20B

175U6013

All-mode Filter MCC 201, 380-400/500V, 13/12A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.
Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 13.0A, 5-150 Hz and 12.1A, <5 Hz
@500V: 12.0A, 5-150 Hz and 9.2A, <5 Hz
Overload capacity: 160% for 60 sec every 10 minute
Ambient temperature: -10 to 45 deg. C without derating
Enclosure degree: IP20
Mounting: Wall-mounted book style with drive.

Product details

Gross weight 15.9 kg
Net weight 15.9 kg
Volume 0 l
EAN 5714853145317

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality