MCD202075T4CV3

175G5217

MCD202075T4CV3
VLT® Compact Starter MCD 202
75 kW 140A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(C) C-Frame

Modelcode: MCD202075T4CV3

Productdata

Gross weight 7.6 Kilogram
Net weight 6.8 Kilogram
Volume 25.792 Liter
EAN 5702427098572

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 075 75 kW 140A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size C (C) C-Frame
Typecode Part 1 MCD202075T4CV3
Product Catalog NO_VIEW NO VIEW
STAT NO 09859
Modelcode01 MCD202075T4CV3
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Calculated Gross Weight [kg] 7.6
Calculated Package Weight 0.8
Calculated Net Weight [kg] 6.8
Plant from Orderline B401 B401
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Division 87 87
Product Group D48 D48

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality