Float valve, HFI 040

148G3097

Inlet connection size [mm]: 100, Inlet connection type: Butt weld, Outlet connection size [mm]: 50, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.4

Product details

Gross weight 37.7 Kilogram
Net weight 31 Kilogram
Volume 105.534 Liter
EAN 5702428343985

 

Approval CE
EAC
LLC CDC TYSK
UKCA
Body material Steel
CE evaluated Yes
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection standard ASME B 36.10M SCHEDULE 40
Contain batteries No
EU RoHS compliance Out of scope
Fluid Group 1
2
Inlet connection size [in] 4 in
Inlet connection size [mm] 100 mm
Inlet connection type Butt weld
Liquid volume range [gal US] [max] 1.22 gal
Liquid volume range [gal US] [min] 0.42 gal
Liquid volume range [l] [max] 4.6 L
Liquid volume range [l] [min] 1.6 L
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Net volume [l] 6.4 L
Netto volume [gal US] 1.69 gal
Nozzle size [mm] 40 mm
Outlet connection size [in] 2 in
Outlet connection size [mm] 50 mm
Outlet connection type Butt weld
Packing format Single pack
PED category III
Product accessories Float exp. valve accessories
Product description Float Valve
Product group Liquid level regulating valves
Product Name Description Float valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] R717: Temp. 14 - 95 °F
Rated cap. conditions [SI] R717: Temp. -10 - 35 °C
Rated capacity R717 [kW] 400 kW
Rated capacity R717 [TR] 114 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
Serviceable Float exp. valve spare parts
Shell volume [gal US] 2.17 gal
Shell volume [l] 8.2 L
Side branch 1 conn. size [in] 3/8
Side branch 2 conn. size [in] 1/2
Side branch Int/Ext External
Temperature range [°C] [max] 80 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 176 °F
Temperature range [°F] [min] -58 °F
Type HFI 040
UK RoHS compliance Out of scope
Valve constant 16.79

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality