SIN-0008-6-0-P,SINE-filt 8A 690V IP00

141F1344

Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 7,5 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 80 W
Degree of protection: IP00
Dimensions H x W x D: 211 x 190 x 144 mm
Weight: 7,7 kg

Product details

Gross weight 8 kg
Net weight 7.7 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality