SIN-0005-6-0-P,SINE-filt 5A 690V IP00

141F1342

SIN-0005-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 4,5 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 50 W
Degree of protection: IP00
Dimensions H x W x D: 180 x 155 x 145 mm
Weight: 5,9 kg

Product details

Gross weight 5.9 kg
Net weight 5.9 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality