RFI-0105-5-IP54 EMC filt 105A 500V

141F1296

RFI-0105-5-IP54

Product details

Gross weight 15.5 kg
Net weight 15.5 kg
Volume 0 l
EAN 5714853444298

DD Power Options Class

Mains Voltage 500V~
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality