RFI-0042-6-0, EMC filt 42A 690V IP00

141F1293

RFI-0042-6-0

Product details

Gross weight 2.6 kg
Net weight 2.9 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality