REG-0032-5-0-P, LCL 32A 500V IP00 AN

141F1242

REG-0032-5-0-P

Product details

Gross weight 26.5 kg
Net weight 26.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality