REG-0014-6-0-P, LCL 14A 690V IP00 AN

141F1239

REG-0014-6-0-P

Product details

Gross weight 20 kg
Net weight 20 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality