LCL-1300-5-B-0-R011-T LCL 1300A 500V

141F1225

LCL-1300-5-B0R011T

Product details

Gross weight 553 kg
Net weight 473 kg
Volume 0 l

DD Power Options Class

Mains Voltage -5
Protection Class -0

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality