UL listed Du/dt 820A 690V IP00 UL

141F1133

DUT-0820-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 820 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 768 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 300 x 257 mm
Weight: 92 kg

Product details

Gross weight 92 kg
Net weight 92 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality