DUT-0600-6-0-P

141F1127

DUT-0600-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 600 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 580 W
Degree of protection: IP00
Dimensions H x W x D: 449 x 300 x 243 mm
Weight: 76 kg

Product details

Gross weight 76 kg
Net weight 76 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality