UL listed Du/dt 420A 690V IP00 UL

141F1126

DUT-0420-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 420 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 460 W
Degree of protection: IP00
Dimensions H x W x D: 349 x 300 x 228 mm
Weight: 52 kg

Product details

Gross weight 52 kg
Net weight 52 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality