DUT-0055-6-5-P, Du/dt 55A 690V IP54

141F1109

DUT-0055-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 80 W
Degree of protection: IP54
Dimensions H x W x D: 340 x 356 x 215 mm
Weight: 26 kg

Product details

Gross weight 26 kg
Net weight 26 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality