DUT-0012-6-2-P, Du/dt 12A 690V IP21

141F1098

DUT-0012-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 65 W
Degree of protection: IP21
Dimensions H x W x D: 265 x 195 x 145 mm
Weight: 6,4 kg

Product details

Gross weight 6.4 kg
Net weight 6.4 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP21

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality