FC-302P1K1T5E20H2XGCXXXSXXXXAXBXCXXXXDX

131B0146

Frequency converter
FC-302P1K1T5E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P1K1T5E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 4.786 Kilogram
Net weight 3.94 Kilogram
EAN 5702427096318

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-302P1K1T5E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 1.1 1.1
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 2.08 2.08
Power Loss HO [W] 58 58
Power Loss HO [W] 58 58
Continuous Current (HO) [A] 3 3
Intermittent Current (HO) [A] 4.8 4.8
Continuous Current (HO) [A] 2.7 2.7
Intermittent Current (HO) [A] 4.32 4.32
Calculated Gross Weight [kg] 4.786
Calculated Package Weight 0.846
Calculated Net Weight [kg] 3.94
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P1K1T5E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality