MCC101A75KT3E00A

130B2283

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 37 kW
Nominal power (200 - 240V): 18.5 kW
Continuous rated current: 75 A.
Max. Output frequency: 100 Hz
Max. Power loss: 350 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 50 kg

Product details

Gross weight 49.5 kg
Net weight 49.5 kg
Volume 0.104 l
EAN 5702427334175

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality