AHF-DA-014-400-50-20-A

130B1058

VLT® Advanced Harmonic Filter - AHF 010
The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.
Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 14A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X1-V3 IP20 ef
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 342mm
Width: 196mm
Depth: 205mm
Accessories:
IP21 / NEMA1 Kit for AHF3 X1 : 175U3274
IP21/NEMA1 Kit for AHF3 X1 with capacitor disconnect option:175U5903
Backplate for AHF X1 : 130B3283

Product details

Gross weight 16 kg
Net weight 16 kg
Volume 0.132 l
EAN 5710107612321

POWER OPTIONS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (PK75) 0.75 KW / 1.0 HP
(PK55) 0.55 KW / 0.75 HP

POWER OPTIONS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (PK75) 0.75 KW / 1.0 HP
(PK55) 0.55 KW / 0.75 HP

POWER OPTIONS FC 300 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (PK75) 0.75 KW / 1.0 HP
(PK55) 0.55 KW / 0.75 HP

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality