ECL Comfort 120, Supply voltage [V] AC: 207 - 244, Time switch type: Week

100B1200

ECL Comfort 120

Product details

Gross weight 0.485 Kilogram
Net weight 0.377 Kilogram
Volume 1.982 Liter
EAN 5715162499177

 

Actuator output load [VA] 15 VA
Ambient humidity [% RH] [Max] 95 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -5 °C
Application source On-board
CE evaluated Yes
Communications Modbus (galvanically isolated)
Contain batteries No
Description ECL Comfort 120
EU RoHS compliance Yes with exemptions
General functions Alarm functions
Circulation pump exercise
Control valve exercise
External override facility
Frost protection
Motor protection
Master - Slave network
Remote control connection
Grade of enclosure IP41
Heat curve setting for heating circuit 6 points
Slope
Number of 3-point motor control outputs 1
Number of comfort periods per day 3
Number of digital inputs 1
Number of heating circuits 1
Number of pumps 1
Number of relay outputs 1
Number of Sensor inputs 4 pc
Power consumption [W] 3 W
Product group Electronic controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead titanium trioxide (CAS no. 12060-00-3)
Disodium octaborate (CAS no. 12008-41-2)
Relay output inductive load [A] 2 A
Relay output ohmic load [A] 3 A
Relay output voltage [V] AC 230 V
SCIP dossier no. 63ff497e-8c51-4844-9537-63d1cd363aac
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 244 V
Supply voltage [V] AC [min] 207 V
Supply voltage frequency [Hz] 50 Hz
Temperature sensors type Pt 1000
Time switch power backup [h] 10 h
Time switch type Week
Type ECL Comfort 120
User input type Push buttons

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality