Immersion Thermostats, ITC, Function: Control thermostat (tamperproof), 0 °C - 90 °C

099-1057

Control Function (Thermal Re-set)

Product details

Gross weight 0.284 Kilogram
Net weight 0.284 Kilogram
Volume 1.213 Liter
EAN 5013567403462

 

Ambient temperature [°C] [max] 65 °C
China RoHS compliance Out of scope
Depth [mm] 56 mm
Description Control Function (Thermal Re-set)
EEE category 5 small equipment (any external dimension 50 cm)
Function Control thermostat (tamperproof)
Height [mm] 110 mm
In scope of WEEE Yes
Label product Yes
Output relay rating inductive [A] 3 A
Output relay rating resistive [A] 10 A
Pocket length [mm] 100 mm
Product group Immersion Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Switch type - control SPDT
Switching differential 4 ± 1°C
Temperature Control range [°C] [Max] 90 °C
Temperature Control range [°C] [Min] 0 °C
Type ITC
UK RoHS compliance Yes
Width [mm] 54 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality