Accessories, Other Heating products Danfoss

088L0028

Danfoss Continuity Tester - Little Buzzer

Product details

Gross weight 0.084 Kilogram
Net weight 0.084 Kilogram
Volume 0.3 Liter
EAN 5703466161463

 

1 Primary battery SUM weight Kg 0.044
1 Primary battery weight Kg 0.022
Battery qty 2
Battery type or Name Alkaline AA (LR6/ZR6)
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Contain batteries Yes
Description Danfoss Continuity Tester - Little Buzzer
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 125 mm
Package height [mm] 30 mm
Package width [mm] 80 mm
Packing quantity 1
Product description Danfoss Continuity tester
Product group Accessories
Type Other Heating products Danfoss
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty [Year] 2
Warranty type 2-year product warranty
Weight per battery 11 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality