ECL Comfort 296, LCD dot matrix, Supply voltage [V] AC: 207 - 244

087H3000

ECL Comfort 296

Product details

Gross weight 0.604 Kilogram
Net weight 0.598 Kilogram
Volume 2.189 Liter
EAN 5702428935029

 

Actuator output load [VA] 15 VA
Ambient temperature [°C] [max] 45 °C
Ambient temperature [°C] [min] 0 °C
Application source By ECL application key
CE evaluated Yes
China RoHS compliance Out of scope
Communications ECL 485 Bus (non-galvanically isolated)
M-Bus
ECL-Bus (non-galvanically isolated)
Contain batteries No
Description ECL Comfort 296
DHW functions Anti-bacteria program
Auto-tunning
Return temperature influence
Digital inputs type 12 V pull-up possible
Display type LCD dot matrix
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
General functions Alarm functions
Circulation pump exercise
Control valve exercise
External override facility
Frost protection
Holiday program
Master - Slave network
Motor protection
Remote control connection
Visible temperature logging
Grade of enclosure IP40
Heat curve setting for heating circuit 6 points
Slope
In scope of WEEE Yes
Number of 3-point motor control outputs 2
Number of comfort periods per day 3
Number of DHW circuits 1
Number of DHW storage tank circuits 1
Number of digital inputs 2
Number of heating circuits 2
Number of pumps 4
Number of relay outputs 4
Number of Sensor inputs 8 pc
Power consumption [W] 5 W
Product group Electronic controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead titanium trioxide (CAS no. 12060-00-3)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Relay output inductive load [A] 2 A
Relay output ohmic load [A] 4 A
Relay output voltage [V] AC 230 V
SCIP dossier no. 6ba17824-86b2-4c7e-a6d4-cd0d006be20a
Sensor cable length [m] 200 m
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 244 V
Supply voltage [V] AC [min] 207 V
Supply voltage frequency [Hz] 50 Hz
Temperature sensors type Pt 1000, configurable input
Time switch power backup [h] 72 h
Time switch type Week
Type ECL Comfort 296
UK RoHS compliance Out of scope
User input type Display
Push-turn dial

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality