Temperature sensor, EKS 111, 1.5 m, PTC, 100 Ohm

084N1181

Measuring range [°C]: -55 - 15, Electrical connection: AMP, Cable type: PVC

Product details

Gross weight 0.046 Kilogram
Net weight 0.038 Kilogram
Volume 0.144 Liter
EAN 5702428077446

 

Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Cable length [in] 59.06 in
Cable length [m] 1.5 m
Cable tempr. range [°C] [max] 80 °C
Cable tempr. range [°C] [min] -30 °C
Cable type PVC
CE evaluated Yes
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Cable
Electrical connection AMP
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
Identical product 084N1174
In scope of WEEE Yes
Measuring range [°C] [max] 150 °C
Measuring range [°C] [min] -55 °C
Measuring range [°F] [max] 302 °F
Measuring range [°F] [min] -67 °F
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Protection tube length [in] 1.18 in
Protection tube length [mm] 30 mm
Protection tube material Stainless steel
PTC Element characteristic 990 Ohm/25°C
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element tolerance ± 1%
Sensor element type PTC
Sensor Insert Fixed
Type EKS 111
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality