Electrical actuators, AMV 86, Supply voltage [V] AC: 24

082G1460

AMV 86 24V 3s/mm 40mm 5000N

Product details

Gross weight 11.02 Kilogram
Net weight 11.02 Kilogram
Volume 17.38 Liter
EAN 5702421513989

 

Actuator speed [s/mm] 3 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 5000 N
Contain batteries No
Control signal type 3-point
Description AMV 86 24V 3s/mm 40mm 5000N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 24 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 1aa24132-5502-41d0-b1ff-216d3124f43f
SCIP dossier product name AMV(E) 85/86
Speed type Fast
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 86
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality