ABNM A5 0-10V, LOG, Supply voltage [V] AC: 24, 6.5 mm, Normally closed

082F1162

ABNM A5 LOG, 24 V, 6,5 mm, Normally Closed thermal actuator

Product details

Gross weight 0.118 Kilogram
Net weight 0.102 Kilogram
Volume 0.334 Liter
EAN 5702420124445

 

Approval standard EC EN 60730
UL 60730
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control characteristic LOG
Control input signal Y [V] 0 - 10 V
Control signal type Modulating
De-energized position Normally closed
Description ABNM A5 LOG, 24 V, 6,5 mm, Normally Closed thermal actuator
EU RoHS compliance Yes with exemptions
IP protection class IP54
Label product Yes
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 77dfd105-89e5-414f-9e67-6f33722f9b98
SCIP dossier product name 082F1162
Stroke [mm] 6.5 mm
Supply voltage [V] AC 24 V
Type ABNM A5 0-10V
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality