I/O module, AK-XM 208B

080Z0022

Function: Valve Outputs (4x), Supply voltage [V] AC: 24, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12

Product details

Gross weight 0.536 Kilogram
Net weight 0.475 Kilogram
Volume 3.249 Liter
EAN 5702428075879

 

Application area Stepper motor valve
Approval C-TICK
CE
LLC CDC TYSK
CE evaluated Yes
Controller type Extension Module
Display on front No
Division 25
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Function Valve Outputs (4x)
In scope of WEEE Yes
Packing format Multi pack
PFAS content [Yes/No] No
Power consumption [VA] 13 VA
Product accessories Electron. control accessories
Product group I/O and communication modules
Product Name Description I/O module
Quantity per packing format 12 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 24 V
Type AK-XM 208B
Valve output type ETS (EEV)
KVS (EEV)

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality