Superheat controller, EKE 1C

080G5400

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of pressure sensors: 3, Communication type: CANBUS; RJ11 (CAN) to User Interface; Modbus RS485 RTU

Product details

Gross weight 0.292 Kilogram
Net weight 0.165 Kilogram
Volume 1.845 Liter
EAN 5702428964333

 

Analog inputs (AI) [pc] 2 pc
Analog inputs type Voltage
Approval C-TICK
CE
EAC
LLC CDC EURO-TYSK
RoHS
UKCA
Battery back-up [V] DC [max] 24 V
Battery back-up [V] DC [min] 18 V
CE evaluated Yes
China RoHS compliance Out of scope
Communication type CANBUS
Modbus RS485 RTU
RJ11 (CAN) to User Interface
Digital inputs (DI) [pc] 2 pc
Digital outputs (DO) [pc] 1 pc
Display - option MMIGRS2
Display on front No
EEE category 5 small equipment (any external dimension 50 cm)
Enclosure rating note IP40 for Housing
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Further information Shared power supply
Signal share via hardwire
Gateway option MMIMYK
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Mounting method DIN rail
Number of pressure sensors 3
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Pressure sensor support Ratiometric 0.5 - 4 V DC
Product accessories Electron. control accessories
Product features Alarm management
Capacity signal from master
Defrost Sequence
Ext reference, temp/SH control
Limitation functions
Manual operation
Preset OD
Reversible system with 1 EXV
Service mode
Start up
Superheat reference
Valve driver: Reference of OD
Product group Electronic valve control
Product Language Chinese
English
French
German
Italian
Portuguese
Russian
Spanish
Product Name Description Superheat controller
Programming tools Koolprog
Quantity per packing format 16 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Temp. sensor configuration S2, S3 and S4
Temp. sensor support NTC10000
Type EKE 1C
UK RoHS compliance Out of scope
Valve output type CCM 10
CCM 20
CCM 30
CCM 40
CCMT 0
CCMT 1
CCMT 16
CCMT 2
CCMT 24
CCMT 30
CCMT 4
CCMT 42
CCMT 8
CTR 20
ETS 100
ETS 100C
ETS 12.5
ETS 12C
ETS 24C
ETS 25
ETS 250
ETS 25B
ETS 25C
ETS 400
ETS 50
ETS 50C
ETS 5M
ETS 6
KVS 15
KVS 2C
KVS 3C
KVS 42
KVS 5C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality