SH controller and valve driver, EKE 100 2V, IP20

080G5056

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail

Product details

Gross weight 0.189 Kilogram
Net weight 0.148 Kilogram
Volume 0.841 Liter
EAN 5715162500811

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Analog inputs (AI) [pc] 2 pc
Analog inputs type Voltage or Current
Approval CE
EAC
RCM
RoHS
UA
UKCA
cURus
Battery back-up [V] DC [max] 24 V
Battery back-up [V] DC [min] 18 V
Buzzer No
CE evaluated Yes
Communication type Modbus RS485 RTU
Connector kit included Yes
Digital inputs (DI) [pc] 2 pc
Digital outputs (DO) [pc] 1 pc
Display - option No
Display on front No
EEE category 5 small equipment (any external dimension 50 cm)
Enclosure rating IP IP20
EU RoHS compliance Yes
Frequency [Hz] 50/60 Hz
Gateway option Koolkey
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Mounting method DIN rail
Number of pressure sensors 2
Number of temperature sensors 2
Packing format Multi pack
Pressure sensor support 4 - 20 mA
Ratiometric 0.5 - 4.5 V DC
Product accessories Electron. control accessories
Product features Alarm management
Capacity signal from master
Defrost Sequence
Ext reference, temp/SH control
Limitation functions
Manual operation
Preset OD
Reversible system with 1 EXV
Service mode
Start up
Superheat reference
Valve driver: Reference of OD
Product group Electronic valve control
Product Language English
Product Name Description SH controller and valve driver
Programming tools Koolprog
Quantity per packing format 24 pc
REACH Candidate List substances No
Real time clock No
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Temp. sensor configuration S2A and S2B
Temp. sensor support NTC10000
Pt 1000
Type EKE 100 2V
UL evaluated Yes
Valve output number 2
Valve output type CCM 10
CCM 20
CCM 30
CCM 40
CCMT 10L
CCMT 16
CCMT 2
CCMT 24
CCMT 30
CCMT 3L
CCMT 4
CCMT 42
CCMT 5L
CCMT 8
CCMT 8L
CTR 20
ETS 100
ETS 100C
ETS 12
ETS 12C
ETS 175L
ETS 175L OFHT
ETS 24C
ETS 25
ETS 250
ETS 250L
ETS 250L OFHT
ETS 25C
ETS 400
ETS 400L
ETS 400L OFHT
ETS 50
ETS 500L
ETS 500L OFHT
ETS 500P
ETS 50C
ETS 6
ETS 800P
ETS 8M
KVS 15
KVS 1C
KVS 2C
KVS 3C
KVS 42
KVS 5C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality