Temperature sensor, ETN, 2 m

077F8794

Function: Cabinet sensor, Cable length [in]: 78.74

Product details

Gross weight 0.057 Kilogram
Net weight 0.054 Kilogram
Volume 0.197 Liter
EAN 5702428434676

 

Cable length [in] 78.74 in
Cable length [m] 2 m
China RoHS compliance Out of scope
EU RoHS compliance Yes
Function Cabinet sensor
Number of terminals [pcs] 2 pc
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 120 pc
REACH Candidate List substances No
Terminals connector RAST2.5 Edge connector
Type ETN
UK RoHS compliance Out of scope
Used for product ERC
ETC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality