Thermostat, B0

077B0102

This product is not available in this store. Please contact your local Customer Service Center.

Product Type: B0, Type designation: Standard thermostat, Used for product: Ice-cream cabinets, Warm cut-in [°C]: -7.5, Warm cut-out [°C]: -15, Cold cut-in [°C]: -22, Cold cut-out [°C]: -33.1, Capillary tube length [mm]: 2000

Product details

Gross weight 0.103 Kilogram
Net weight 0.103 Kilogram
Volume 0.281 Liter
EAN 5702424000097

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Warm
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 2000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -22 °C
Cold cut-out [°C] -33.1 °C
Contain batteries No
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 80 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B0
Type designation Standard thermostat
UL evaluated Yes
Used for product Ice-cream cabinets
Warm cut-in [°C] -7.5 °C
Warm cut-out [°C] -15 °C

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality