Gas sensor, DST G54B, R454B

073G5000

This product is not available in this store. Please contact your local Customer Service Center.

Alarm threshold [LFL %]: 9, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Measuring range [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Relay, Specification key: DST G54B-B0-09-0AAB-LC001-M

Product details

Gross weight 59.85 Gram
Net weight 46 Gram
Volume 0.186 Liter
EAN 5715162976982

 

Alarm reset [LFL hysteresis %] 2,5
Alarm reset Relay 5 seconds
Alarm threshold [LFL %] 9
Ambient temperature range [°C] [max] 95 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 200 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
CE evaluated Yes
Communication configuration Danfoss Default
Contain batteries No
Electrical connection Mini Mate-N-Lok
Electrical connection size 6 pin
Electrical connection standard EN 60529
Enclosure design Round Ø6 black
Enclosure rating IP IP54
Flame rating UL 94 V-0
Housing material PA66 25% Glass fiber
Identical product 073G2000
International Article Number 5715162976982
Measuring range [°C] [max] 80 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 175 °F
Measuring range [°F] [min] -40 °F
Modbus termination None
Mounting interface 2 brackets 180 dgr
Operating temperature [°C] [max] 80 °C
Operating temperature [°C] [min] -40 °C
Operating temperature [°F] [max] 175 °F
Operating temperature [°F] [min] -40 °F
Output signal Relay
Packing format Multi pack
Pin 1 + supply
Pin 2 - common
Pin 3 Not connected
Pin 4 Not connected
Pin 5 Relay input
Pin 6 Relay NO
Pressure range [bar] [max] 1.2 bar
Pressure range [bar] [min] 0.7 bar
Pressure range [psi] [max] 17.4 psi
Pressure range [psi] [min] 10.15 psi
Product group Sensors
Product Name Description Gas sensor
Quantity per packing format 20 pc
Recovery time [min] <5
Refrigerants R454B
Rel. Humidity conditions 0 - 100
Response time [S] <15
Specification key DST G54B-B0-09-0AAB-LC001-M
Supply current max. [mA] 300 mA
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type DST G54B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality