Hot gas bypass regulator, TGHE

067N8302

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 7, Orifice capacities [kW]: 7.5, Pressure equalization: Externally equalized

Product details

Gross weight 0.722 Kilogram
Net weight 0.65 Kilogram
Volume 2.589 Liter
EAN 5702428324687

 

Balanced port [Yes/No] Yes
Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Out of scope
Connection material Copper
Contain batteries No
Direction Straightway
Element temperature max. [°C] 110 °C
Element temperature max. [°F] 230 °F
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Inlet connection type Solder, ODF
Inlet size [in] 5/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Orifice capacities [kW] 7.5 kW
Orifice capacities [TR] 2.1 TR
Orifice size 20
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Packing format Multi pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Externally equalized
Product accessories TXV accessories
Product group Press. and temp. regul. valves
Product Name Description Hot gas bypass regulator
Quantity per packing format 8 pc
Rated cap. cond. Range N [IMP] Delta tsuct=7 °F
tcond=104 °F
tevap=28 °F
Rated cap. cond. Range N [SI] Delta tsuct=4K
tcond=40 °C
tevap=-2.0 °C
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R404A/R507A
SCIP dossier no. d44ec740-dfe8-4c0a-9644-96406f010504
SCIP dossier product name TGE
Serviceable No
Static Superheat (SS) [°C] 2 °C
Static Superheat (SS) [°F] 3.6 °F
Superheat setting Adjustable
Temperature range [°C] [max] 7 °C
Temperature range [°C] [min] -1 °C
Temperature range [°F] [max] 45 °F
Temperature range [°F] [min] 30 °F
Type TGHE
UL approved refrigerants R404A
R507A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality