VL3 PN6 DN15/2,5 flange

065Z0354

VL3 PN6 DN15/2,5 flange

Product details

Gross weight 2.436 Kilogram
Net weight 2.436 Kilogram
Volume 6.879 Liter
EAN 5710104009148

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
Closing differential pressure (diverting) [bar] [Max] 1 bar
Closing differential pressure (mixing) [bar] [Max] 4 bar
Connection types Flange
Contain batteries No
Control ratio 50:1
Description VL3 PN6 DN15/2,5 flange
Diameter [mm] 15 mm
Flow characteristic Equal percentage
Function Mixing valve
Kvs values [m³/h] 2.5 m³/h
Leakage through port (B-AB) max. [% Kvs] 1.0
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Stroke [mm] 10 mm
Stuffing box sealing material EPDM
Type VL 3
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Rezervnih delova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality