VFY-Handle, DN 25-80

065B7605

VFY-Handle DN25-80

Product details

Gross weight 0.84 Kilogram
Net weight 0.833 Kilogram
Volume 1.346 Liter
EAN 5710104064123

 

Contain batteries No
Description VFY-Handle DN25-80
Diameter [mm] 25 mm
Diameter [mm] [Max] 25 mm
For valve size DN 25-80
Label product Yes
Product group Butterfly valves accessories
REACH Candidate List substances No
Type VFY-Handle
Valve type Spare Hand Lever

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality