VFQ 2, PN 25, DN 80, 80.00 m³/h, Flange

065B2674

VFQ2 PN25 80/80 2-way flange flow/return

Product details

Gross weight 39 Kilogram
Net weight 39 Kilogram
Volume 108 Liter
EAN 5702421809389

 

Application District Heating
Cavitation factor 0.45
Cavitation factor 100% 0.39
Cavitation factor 25% 0.45
Cavitation factor 50% 0.49
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection types Flange
Description VFQ2 PN25 80/80 2-way flange flow/return
Diameter [mm] 80 mm
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 80 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 18 mm
Type VFQ 2
UK RoHS compliance Out of scope
Valve body material GGG 40.3
Valve cone material Stainless steel, mat. No. 1.4404
Valve size DN 80

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality