VFS 2, PN 25, DN 15, 0.63 m³/h, Flange

065B1511

VFS 2 PN25 15/0,63 2-way seated flange

Produktdetails

Gross weight 3.916 Kilogram
Net weight 3.916 Kilogram
Volume 5.107 Liter
EAN 5702421512739

 

Application Steam
Application alternative VSP Chilled water
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 30:1
Description VFS 2 PN25 15/0,63 2-way seated flange
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 25 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Kvs values [m³/h] 0.63 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Steam
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 61f545fe-7538-4fb2-887c-e7d9b9eacd71
SCIP dossier product name VFS 2 PN25 x/x 2-way seated flange
Stroke [mm] 15 mm
Type VFS 2
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material Stainless steel
Valve size DN 15

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality